1.3.3.20 CANx_ExtendedFilterElementGet Function
C
bool CANx_ExtendedFilterElementGet(uint8_t filterNumber, can_xidfe_registers_t *extMsgIDFilterElement) // x - Instance of the CAN peripheral
Summary
Get a Extended filter element configuration.
Precondition
CANx_Initialize and CANx_MessageRAMConfigSet must have been called for the associated CAN instance.
Parameters
Param | Description |
---|---|
filterNumber | Extended Filter number to get filter configuration. |
extMsgIDFilterElement | Pointer to Extended Filter Element configuration for storing filter configuration. |
Returns
Request status. true - Request was successful
false - Request has failed
Example
can_xidfe_registers_t extMsgIDFilterElement;
CAN0_ExtendedFilterElementGet(1, &extMsgIDFilterElement);
Remarks
None.