1.26.6.68 Enum / Struct
C
typedef struct { /* Nominal Time segment after sample point */ uint8_t nominalTimeSegment2; /* Nominal Time segment before sample point */ uint8_t nominalTimeSegment1; /* Nominal Baud Rate Prescaler */ uint16_t nominalPrescaler; /* Nominal Syncronization Jump Width */ uint8_t nominalSJW; } MCAN_NOMINAL_BIT_TIMING;
Summary
MCAN Nominal Bit Timing Parameter structure.
Description
This data structure defines Nominal Bit Timing Parameters.Remarks
None.