1.26.6.66 Enum / Struct
C
typedef struct { /* Data bit timing set flag */ bool dataBitTimingSet; /* Data bit rate */ uint32_t dataBitRate; /* Data Sample Point */ float dataSamplePoint; /* Data Baud Rate Prescaler */ uint8_t dataPrescaler; } MCAN_BIT_TIMING_SETUP;
Operation mode = normal
typedef struct
{
/* Nominal bit timing set flag */
bool nominalBitTimingSet;
/* Nominal bit rate */
uint32_t nominalBitRate;
/* Nominal Sample Point */
float nominalSamplePoint;
/* Nominal Baud Rate Prescaler */
uint16_t nominalPrescaler;
} MCAN_BIT_TIMING_SETUP;
Summary
MCAN Bit Timing Setup structure.
Description
This data structure defines Bit Timing Setup parameters.
Remarks
None.