1.26.6.59 MCAN_TX_BUFFER Struct

C

typedef struct
{
    /* Identifier */
    uint32_t id:29;
    /* Remote Transmission Request */
    uint32_t rtr:1;
    /* Extended Identifier */
    uint32_t xtd:1;
    /* Error State Indicator */
    uint32_t esi:1;
    
    /* Reserved */
    uint32_t :16;
    /* Data Length Code */
    uint32_t dlc:4;
    /* Bit Rate Switching */
    uint32_t brs:1;
    /* FD Format */
    uint32_t fdf:1;
    /* Reserved */
    uint32_t :1;
    /* Event FIFO Control */
    uint32_t efc:1;
    /* Message Marker */
    uint32_t mm:8;
    
    /* Data field */
    uint8_t data[8];
    
} MCAN_TX_BUFFER;

Summary

MCAN Tx Buffer Element Structure.

Description

This data structure defines MCAN Tx Buffer Element.

Remarks

None.