1.26.6.37 MCAN_ERROR_LEC_NO_CHANGE Macro

C

#define MCAN_ERROR_LEC_NO_CHANGE 0x7U

Summary

MCAN Error LEC_NO_CHANGE

Description

Any read access to the Protocol Status Register re-initializes the LEC to ‘7’. When the LEC shows value ‘7’, no CAN bus event was detected since the last processor read access to the Protocol Status Register.

Remarks

None.