1.26.6.17 MCANx_InterruptClear Function
C
void MCANx_InterruptClear(MCAN_INTERRUPT_MASK interruptMask) // x - Instance of the MCAN peripheral
Summary
Clears Interrupt status.
Precondition
MCANx_Initialize must have been called for the associated MCAN instance.
Parameters
Param | Description |
---|---|
interruptMask | Interrupt to be cleared |
Returns
None
Example
MCAN_INTERRUPT_MASK interruptMask = MCAN_INTERRUPT_RF0W_MASK; MCAN0_InterruptClear(interruptMask);
Remarks
None.