1.26.6.23 MCANx_SleepModeEnter Function
C
void MCANx_SleepModeEnter(void) // x - Instance of the MCAN peripheral
Summary
Puts the MCAN Peripheral in sleep mode (clock stop request).
Precondition
MCANx_Initialize and MCANx_MessageRAMConfigSet must have been called for the associated MCAN instance.
Parameters
None.
Returns
None.
Example
MCAN0_SleepModeEnter();
Remarks
None.