1.26.6.12 MCANx_MessageReceiveFifo Function

C

bool MCANx_MessageReceiveFifo(MCAN_RX_FIFO_NUM rxFifoNum, uint8_t numberOfMessage, MCAN_RX_BUFFER *rxBuffer) // x - Instance of the MCAN peripheral

Summary

Read messages from Rx FIFO0/FIFO1.

Description

This routine reads messages from Rx FIFO0/FIFO1.

Precondition

MCANx_Initialize has been called.

Parameters

Param Description
rxFifoNum Rx FIFO number
numberOfMessage Total number of message
rxBuffer Pointer to Rx buffer

Returns

true - When a message has been received

false - When a message has not been received

Example

uint8_t rxFiFo0[MCAN0_RX_FIFO0_SIZE];
memset(rxFiFo0, 0x00, MCAN0_RX_FIFO0_ELEMENT_SIZE);
// Read 1 message from Rx FIFO 0
MCAN0_MessageReceiveFifo(MCAN_RX_FIFO_0, 1, (MCAN_RX_BUFFER *)rxFiFo0)

Remarks

None.