1.26.6.32 MCAN_ERROR_LEC_BIT1 Macro
C
#define MCAN_ERROR_LEC_BIT1 0x4U
Summary
MCAN Error LEC_BIT1
Description
During transmission of a message (with the exception of the arbitration field), the device tried to send a recessive level (bit of logical value ‘1’), but the monitored bus value was dominant.
Remarks
None.