2.66.17 MCSPI_DATA_BITS Enum
C
/* MCSPI master mode */ The MCSPI_DATA_BITS enumerations vary based on the device family. Refer the generated header file for the actual MCSPI_DATA_BITS enumerator constants.
Summary
This enumeration constant defines possible values for MCSPI data bits
Description
This enumeration constant defines possible values for MCSPI data bits
Remarks
None.