2.66.22 MCSPI_SLAVE_ERROR Enum
C
/* MCSPI slave mode */ The MCSPI_SLAVE_ERROR enumerations vary based on the device family. Refer the generated header file for the actual MCSPI_SLAVE_ERROR enumerator constants.
Summary
Defines the enumeration constants associated with MCSPI slave mode errors
Description
Defines the enumeration constants associated with MCSPI slave mode errors. An error of this type is returned by the MCSPIx_ErrorGet() API.
Remarks
None