2.66.10 MCSPIx_ReadBufferSizeGet Function
C
/* x = MCSPI instance number */
/* MCSPI slave mode */
size_t MCSPIx_ReadBufferSizeGet(void)
Summary
Returns the size of the PLIB's internal receive buffer
Description
This function returns the size of the MCSPI PLIB's internal receive buffer. The receive buffer size will be the same as configured in MCC
Precondition
None
Parameters
None
Returns
size_t - Size of the PLIB's internal receive buffer
Example
size_t rxBufferSize; rxBufferSize = MCSPI1_ReadBufferSizeGet();
Remarks
None