2.66.16 MCSPI_CLOCK_POLARITY Enum
C
/* MCSPI master mode */ The MCSPI_CLOCK_POLARITY enumerations vary based on the device family. Refer the generated header file for the actual MCSPI_CLOCK_POLARITY enumerator constants.
Summary
This enumeration constant defines possible values for the MCSPI clock polarity
Description
This enumeration constant defines possible values for the MCSPI clock polarity
Remarks
None