2.66.15 MCSPI_CLOCK_PHASE Enum
C
/* MCSPI master mode */ The MCSPI_CLOCK_PHASE enumerations vary based on the device family. Refer the generated header file for the actual MCSPI_CLOCK_PHASE enumerator constants.
Summary
This enumeration constant defines the possible values for MCSPI clock phase
Description
This enumeration constant defines the possible values for MCSPI clock phase
Remarks
None