2.66.18 MCSPI_CHIP_SELECT Enum
C
/* MCSPI master mode */ The MCSPI_CHIP_SELECT Enum value may vary based on the device family. Refer to the generated header file for the actual MCSPI_CHIP_SELECT enumerator constants.
Summary
Enumerator constants for MCSPI hardware chip select
Description
Enumerator constants for MCSPI hardware chip select
Remarks
These enumerator constants are available in MCSPI master mode