2.89.10 PWMx_ClkDividerSet Function
C
/* x = PWM instance number */ void PWMx_ClkDividerSet (uint8_t divVal)
Summary
Selects the divider value for the clock source for the PWM peripheral
Description
Selects the divider value for the clock source for the PWM peripheral. The Clock source is then divided by the value of divVal + 1.
Precondition
None
Parameters
| Param | Description |
|---|---|
| divVal | divide value for the PWM clock source |
Returns
None
Example
PWM0_ClkDividerSet(2);
Remarks
None