2.89.31 PWM_CHANNEL_MASK Enum
C
typedef enum
{
PWM_CHANNEL_0_MASK = (1U << 0U),
PWM_CHANNEL_1_MASK = (1U << 1U),
PWM_CHANNEL_2_MASK = (1U << 2U),
PWM_CHANNEL_3_MASK = (1U << 3U)
}PWM_CHANNEL_MASK;
Summary
Identifies PWM channel mask
Description
This enumeration identifies PWM channel mask. This can be ORed together to start/stop channels together.
Remarks
None.