2.89.19 PWMx_ChannelCounterEventStatusGet Function
C
/* x = PWM instance number */ bool PWMx_ChannelCounterEventStatusGet (PWM_CHANNEL_MASK channelMask)
Summary
Disables counter event of given channels
Description
This function disables the counter event of channels specified in channelMask.
Precondition
PWMx_Initialize() function must have been called first for the associated instance.
Parameters
| Param | Description |
|---|---|
| channelMask | channel number |
Returns
true - counter event of a channel occurred
false - counter event of a channel is not yet occurred
Example
bool status;
PWM0_Initialize();
status = PWM0_ChannelCounterEventStatusGet(PWM_CHANNEL_0);
Remarks
None