2.89.3 PWMx_OffCountGet Function
C
/* x = PWM instance number */ uint16_t PWMx_OffCountGet (void)
Summary
Returns the off-time period of the PWM signal
Description
Returns the off-time period of the PWM signal
Precondition
None
Parameters
None
Returns
PWM off-time count value
Example
uint16_t offCount = PWM0_OffCountGet();
Remarks
None