2.89.30 PWM_CHANNEL_NUM Enum
C
typedef enum
{
PWM_CHANNEL_0,
PWM_CHANNEL_1,
PWM_CHANNEL_2,
PWM_CHANNEL_3
}PWM_CHANNEL_NUM;
Summary
Identifies PWM channel number in a PWM peripheral
Description
This enumeration identifies PWM channel number in a PWM peripheral and can be used as an argument to specify the PWM channel.
Remarks
None.