2.89.21 PWMx_ChannelOverrideDisable Function
C
/* x = PWM instance number */
void PWMx_ChannelOverrideDisable(PWM_CHANNEL_NUM channel)
Summary
This function disables overriding of the PWM output
Description
This function disables overriding of the PWM output
Precondition
PWMx_Initialize() function must have been called first for the associated instance.
Parameters
| Param | Description |
|---|---|
| channel | PWM channel |
Returns
None
Example
PWM0_Initialize();
PWMx_ChannelOverrideDisable(PWM_CHANNEL_0);
Remarks
None