2.89.6 PWMx_OnCountSet Function
C
/* x = PWM instance number */ void PWMx_OnCountSet (uint16_t onCount)
Summary
Sets the on-time period of the PWM signal
Description
Sets the on-time period of the PWM signal
Precondition
None
Parameters
| Param | Description |
|---|---|
| onCount | on-time period of the PWM signal |
Returns
None
Example
PWM0_OnCountSet(1000);
Remarks
None