2.39.4 ECIA_GIRQBlockEnable Function
C
void ECIA_GIRQBlockEnable(ECIA_GIRQ_BLOCK_NUM block)
Summary
Enables the given GIRQ block
Description
Enables the interruput generation from the given GIRQ block to NVIC
Precondition
None.
Parameters
| Param | Description |
|---|---|
| block | One of the GIRQ block number from the enum ECIA_GIRQ_BLOCK_NUM |
Returns
None
Example
ECIA_GIRQBlockEnable(ECIA_GIRQ_BLOCK_NUM8);
Remarks
None