2.39.17 GIRQ_AGG_INT_NUM_GET macro
C
#define GIRQ_AGG_INT_NUM_GET(int_src) ((((uint32_t)(int_src)) & ((uint32_t)0xFF << 8U)) >> 8U)
Summary
This macro returns the aggregate NVIC interrupt number from the given interrupt source.
Description
This macro returns the aggregate NVIC interrupt number from the given interrupt source which must be of type ECIA_INT_SOURCE
Remarks
None