2.39.15 ECIA_GIRQ_BLOCK_NUM Enum
C
Refer to the generated header file for the actual values.
Summary
This enum is used to to specify the GIRQ block unmber in various ECIA block control APIs
Description
This enum is used to to specify the GIRQ block unmber in various ECIA block control APIs
Remarks
None