2.39.14 ECIA_InterruptEnable Function
C
void ECIA_InterruptEnable(ECIA_INT_SOURCE int_src)
Summary
Enables interrupt at both ECIA and NVIC level for the given interrupt source.
Description
Enables interrupt at both ECIA and NVIC level. This API enables the interrupt source, corresponding block interrupt and the corresponding direct or aggregate NVIC interrupt.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| int_src | One of the interrupt source from the enum ECIA_INT_SOURCE |
Returns
None
Example
ECIA_InterruptEnable(ECIA_AGG_INT_SRC_GPIO002);
Remarks
None