2.39.12 ECIA_GIRQSourceEnable Function
C
void ECIA_GIRQSourceEnable(ECIA_INT_SOURCE int_src)
Summary
Enables the given interrupt source
Description
Enables the given interrupt source
Precondition
None.
Parameters
| Param | Description |
|---|---|
| int_src | One of the interrupt source from the enum ECIA_INT_SOURCE |
Returns
None
Example
ECIA_GIRQSourceEnable(ECIA_AGG_INT_SRC_GPIO002);
Remarks
None