2.129.13 TWIHSx_NACKDataPhase Function
C
/* x = TWIHS instance number */
/* TWIHS slave mode */
void TWIHSx_NACKDataPhase(bool isNACKEnable)
Summary
Configures the hardware to send NAK for the next data phase
Description
This function lets the application send ACK or NAK for the next data from the I2C master
Precondition
TWIHSx_Initialize must have been called for the associated TWIHS instance.
Parameters
| Param | Description |
|---|---|
| true | Send NAK to the next data from I2C master |
| false | Send ACK to the next data from I2C master |
Returns
None
Example
TWIHS1_NACKDataPhase(true);
Remarks
None