2.129.23 TWIHS_SLAVE_STATUS_FLAG Enum
C
/* TWIHS slave with interrupt disabled */
typedef enum
{
/* Slave Access flag */
TWIHS_SLAVE_STATUS_FLAG_SVACC = TWIHS_SR_SVACC_Msk,
/* End of slave access flag */
TWIHS_SLAVE_STATUS_FLAG_EOSACC = TWIHS_SR_EOSACC_Msk,
/* TWIHS transfer direction is read */
TWIHS_SLAVE_STATUS_FLAG_SVREAD = TWIHS_SR_SVREAD_Msk,
/* Transmitter is ready */
TWIHS_SLAVE_STATUS_FLAG_TXRDY = TWIHS_SR_TXRDY_Msk,
/* Receiver has an unread character */
TWIHS_SLAVE_STATUS_FLAG_RXRDY = TWIHS_SR_RXRDY_Msk,
/* NACK received from master */
TWIHS_SLAVE_STATUS_FLAG_NACK = TWIHS_SR_NACK_Msk,
/* Stop condtion or start condition with other slave address detected */
TWIHS_SLAVE_STATUS_FLAG_TXCOMP = TWIHS_SR_TXCOMP_Msk,
}TWIHS_SLAVE_STATUS_FLAG;
Summary
Defines the list of possible TWIHS slave events
Description
This enum defines the list of possible TWIHS slave events returned by the TWIHSx_StatusGet API
Remarks
None.