2.129.19 TWIHS_SLAVE_TRANSFER_DIR Enum
C
/* TWIHS slave mode */
typedef enum
{
/* TWIHS Master is writing to slave */
TWIHS_SLAVE_TRANSFER_DIR_WRITE = 0,
/* TWIHS Master is reading from slave */
TWIHS_SLAVE_TRANSFER_DIR_READ = 1,
}TWIHS_SLAVE_TRANSFER_DIR;
Summary
Defines the enum for TWI data transfer direction.
Description
Defines the enum for TWI data transfer direction. The transfer direction of this type is returned by the TWIHSx_TransferDirGet() function.
Remarks
None.