2.129.1 TWIHSx_Initialize Function
C
/* x = TWIHS instance number */
/* TWIHS master and slave mode */
void TWIHSx_Initialize(void)
Summary
Initializes the instance of the TWIHS peripheral in either master or slave mode.
Description
This function initializes the given instance of the TWIHS peripheral as configured by the user from the MCC.
Precondition
None.
Parameters
None.
Returns
None
Example
TWIHS1_Initialize();
Remarks
Resets the TWIHS module if it was already running and reinitializes it.