2.129.17 TWIHS_TRANSFER_SETUP Struct
C
/* TWIHS master mode */
typedef struct
{
/* TWIHS Clock Speed */
uint32_t clkSpeed;
} TWIHS_TRANSFER_SETUP;
Summary
TWIHS transfer setup data structure
Description
This data structure defines the TWIHS transfer setup and is used in the TWIHSx_TransferSetup API to change the I2C speed at run-time
Remarks
None.