2.129.20 TWIHS_SLAVE_ACK_STATUS Enum
C
/* TWIHS slave mode */
typedef enum
{
TWIHS_SLAVE_ACK_STATUS_RECEIVED_ACK = 0,
TWIHS_SLAVE_ACK_STATUS_RECEIVED_NAK,
}TWIHS_SLAVE_ACK_STATUS;
Summary
Defines the enum for the TWIHS acknowledgement.
Description
Defines the enum for the TWIHS acknowledgement. Enum of this type is returned by the TWIHSx_LastByteAckStatusGet() function.
Remarks
None.