2.104.9 SDADC_ComparisonWindowSet Function
C
void SDADC_ComparisonWindowSet(int16_t low_threshold, int16_t high_threshold)
Summary
Returns the status of automatic sequence conversion.
Description
This function configures the window threshold values.
Precondition
SDADC_Initialize() function must have been called first for the associated instance.
Parameters
| Param | Description |
|---|---|
| low_threshold | 16-bit signed value for lower threshold |
| high_threshold | 16-bit signed value for upper threshold |
Returns
None
Example
SDADC_Initialize(); SDADC_ComparisonWindowSet(0x1000, 0x3000);
Remarks
This function is valid only if window monitor feature is enabled. 16-bit signed values are written in the register as 24-bit by left shifting by 8 bits.