2.104.12 SDADC_STATUS Enum
C
Refer to the generated header file for the actual SDADC status types and values.
Summary
Identifies interrupt status flags
Description
This enumeration identifies interrupt status. This can be used to check which interrupt is set.
Remarks
None.