2.120.1.25 TCx_CompareStop Function
C
/* x = TC instance number */
void TCx_CompareStop( void );
Summary
Stops the timer for given TC instance.
Description
This function stops the clock and thus timer.
Precondition
TCx_CompareInitialize() function must have been called first. Also counter should have been started with TCx_CompareStart() function call.
Parameters
None.
Returns
None.
Example
TC0_CompareInitialize(); TC0_CompareStart(); TC0_CompareStop();
Remarks
None.