2.87.11 POWER_DS_RTCC_PowerEnable Function
C
void POWER_DS_RTCC_PowerEnable(void);
Summary
Enables the RTCC module in the Deep Sleep mode.
Description
Enables the RTCC module in the Deep Sleep mode.
Precondition
To enable RTCC function, RTCC module level registers must also be programmed.
Parameters
None.
Returns
None.
Example
POWER_DS_RTCC_PowerEnable()
Remarks
This function is only available for the devices which has deep sleep controller. MCC will generate this function only for the selected devices accordingly. Check device datasheet for more information.