2.87.9 POWER_DS_ExtendedSemaphoreEnable Function
C
void POWER_DS_ExtendedSemaphoreEnable(void);
Summary
Enables the general purpose register retention in the Deep Sleep mode
Description
Enables the general purpose register retention in the Deep Sleep mode
Precondition
None.
Parameters
None.
Returns
None.
Example
POWER_DS_ExtendedSemaphoreEnable()
Remarks
This function is only available for the devices which has deep sleep controller. MCC will generate this function only for the selected devices accordingly. Check device datasheet for more information.