2.87.10 POWER_DS_RTCC_PowerDisable Function
C
void POWER_DS_RTCC_PowerDisable(void);
Summary
Disables the RTCC module in the Deep Sleep mode.
Description
Disables the RTCC module in the Deep Sleep mode.
Precondition
None.
Parameters
None.
Returns
None.
Example
POWER_DS_RTCC_PowerDisable()
Remarks
This function is only available for the devices which has deep sleep controller. MCC will generate this function only for the selected devices accordingly. Check device datasheet for more information.