3.18 Dual Antenna Placement for Improved RF
Performance
For improved RF performance, increased the isolation between Wi-Fi® and Bluetooth® Low Energy antennas, position the antennas toward the
right and left upper corners of the Curiosity board. This orientation maximizes
isolation between the antennas, enhancing overall wireless performance. refer to the
following figure for proper antenna placement.Figure 3-12. Dual Antenna Placement Front View
Figure 3-13. Dual Antenna Placement Right Side View
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.