3.8 XPRO Header
| Pin Number | Pin Name | Pin on PIC32WM-BW1
Module XPRO Header 1 (J12) |
Pin on PIC32WM-BW1 Module XPRO Header 2 (J13) |
|---|---|---|---|
| 1 | ID | XPRO_ID_1 | XPRO_ID_2 |
| 2 | GND | GND | GND |
| 3 | AN1 | PB7 | PB6 |
| 4 | AN3 | PB2 | PB3 |
| 5 | GPIO1 | NC | PA3 |
| 6 | GPIO2 | NC | PA4 |
| 7 | PWM1 | PA4 | PA2 |
| 8 | PWM2 | NC | PB2 |
| 9 | IRQ/GPIO | PA3 | NC |
| 10 | SPI_SS1 | NC | PA2 |
| 11 | I2C SDA | PA7 | PA7 |
| 12 | I2C SCL | PA8 | PA8 |
| 13 | UART_RX | PA10 | PA6 |
| 14 | UART_TX | PA9 | PA5 |
| 15 | SPI_SS2 | PA0 | NC |
| 16 | SPI_MOSI | PA9 | NC |
| 17 | SPI_MISO | PA1 | NC |
| 18 | SPI_SCK | PA10 | NC |
| 19 | GND | GND | GND |
| 20 | +3.3V | 3.3V | 3.3V |
|
Note:
| |||