3.7 mikroBUS™ Socket (J4)
A mikroBUS™ socket (J4) expands the functionality of the PIC32WM-BW1 Curiosity Board using the MikroElektronika Click adapter boards.
The mikroBUS connector consists of the following:
- Pair of 1x8 female headers with proprietary pin configuration and silkscreen markings
- The pinout consists of three groups of communications pins:
- Serial Peripheral Interface (SPI)
- Universal Asynchronous Receiver/Transmitter (UART)
- Inter-Integrated Circuit (I2C)
- Two power groups
- 3.3V, GND power line
- 5V, GND power line
- Four additional pins
- Pulse-Width Modulation (PWM)
- Reset Pin (RST)
- Interrupt
- Analog
Note: For a complete listing of the Click boards, refer to www.mikroe.com/click.
The GPIO pins for the mikroBUS sockets are assigned to route I2C, SPI peripherals and other GPIO pins as follows.
Note: The mikroBUS pinout diagram is reversed to align with the PIC32WM-BW1 Curiosity Board
| Pin Number | Pin Name | Pin on PIC32WM-BW1 Module | Description |
|---|---|---|---|
| 1 | AN | PB6, AN | ADC analog input |
| 2 | RST | PA3 | General-purpose I/O pin |
| 3 | CS | PA0, SERCOM2_PAD2 | Client select pin for SPI (or) General-purpose I/O pin |
| 4 | SCK | PA10, SERCOM2_PAD1 | SPI clock |
| 5 | MISO | PA1, SERCOM2_PAD3 | SPI host input client output |
| 6 | MOSI | PA9, SERCOM2_PAD0 | SPI host output client input |
| 7 | +3.3V | +3.3V | 3.3V power |
| 8 | GND | GND | Ground |
| 9 | GND | GND | Ground |
| 10 | +5V | NA | 5V input power for Click board |
| 11 | SDA | PA7, SERCOM1_PAD0 | I2C data |
| 12 | SCL | PA8, SERCOM1_PAD1 | I2C clock |
| 13 | TX | PA9, SERCOM3_PAD0 | UART TX |
| 14 | RX | PA10, SERCOM3_PAD3 | UART RX |
| 15 | INT | PA2(1) | Interrupt pin (or) GPIO pin |
| 16 | PWM | PA2(1) | PWM pin (or) GPIO pin |
Note:
| |||