3.17 UART Header (J14 and J15)
The on-board UART can be selected using the UART headers:
| Application | Header Pins |
|---|---|
| Bluetooth® Low Energy | Pin 1 and Pin 2 |
| Wi-Fi® | Pin 2 and Pin 3 |
Note:
- The default UART header configuration is set for Bluetooth® Low Energy (jumpers on pin 1 and pin 2).
- Bluetooth® Low Energy Baud Rate: 115200
- Wi-Fi® Baud Rate: 230400