3.15 Debug UART (J9)
Use the debug UART2_Tx (J9) to monitor the debug logs from the WINCS02.
Use the following serial terminal settings:
- Baud rate: 921600 (no flow control)
- Data: 8 bits
- No parity
- Stop: 1 bit
Note: UART2_Rx is not available.