3.11 Temperature Sensor (U3)
Analog output from the temperature sensor (Microchip MCP9700A, U3) within the voltage range of 2.3–5.5V is connected to one of the analog pins (PB6, AN2) of the ADC channel on the PIC32WM-BW1 Module. For more details, refer to the MCP9700A, Low-Power Linear Active Thermistor IC Data Sheet (DS20001942).