23.1.4 CLCy Input MUX Select Register
Note: y = 5-8
| Name: | CLCySELL |
| Offset: | 0x0F2C, 0xF38, 0xF44, 0xF50 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DS4[2:0] | DS3[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DS2[2:0] | DS1[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 14:12 – DS4[2:0] Data Selection MUX 4 Signal Selection bits
| Value | Description |
|---|---|
| 111 | MCCP9 auxiliary output |
| 110 | SCCP8 auxiliary output |
| 101 | CLCINH RP pin |
| 100 | CLC2 output |
| 011 | SPI1 Input (SDIx) |
| 010 | Comparator 3 output |
| 001 | CLC 6 output |
| 000 | PWM Event A |
Bits 10:8 – DS3[2:0] Data Selection MUX 3 Signal Selection bits
| Value | Description |
|---|---|
| 111 | MCCP9 OC output |
| 110 | SCCP8 OC output |
| 101 | CLC8 output |
| 100 | UART1 RX |
| 011 | SPI1 Output (SDOx) |
| 010 | Comparator 2 output |
| 001 | CLC 5 output |
| 000 | CLCING I/O pin |
Bits 6:4 – DS2[2:0] Data Selection MUX 2 Signal Selection bits
| Value | Description |
|---|---|
| 111 | SCCP7 OC output |
| 110 | SCCP6 OC output |
| 101 | Comparator 6 output |
| 100 | Comparator 5 output |
| 011 | UART1 TX |
| 010 | Comparator 1 output |
| 001 | Comparator 4 output |
| 000 | CLCINF I/O pin |
Bits 2:0 – DS1[2:0] Data Selection MUX 1 Signal Selection bits
| Value | Description |
|---|---|
| 111 | SCCP7 auxiliary output |
| 110 | SCCP6 auxiliary output |
| 101 | CLC1 output |
| 100 | REFCLKO output |
| 011 | INTRC/LPRC clock source |
| 010 | CLC 7 output |
| 001 | System clock (FCY) |
| 000 | CLCINE I/O pin |