29.6.5 Peripheral Module Disable 4 Register

Name: PMD4
Offset: 0xFAA

Bit 15141312111098 
      APWMCLC8MDCLC7MD 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 CLC6MDCLC5MD  REFOMD    
Access R/WR/WR/W 
Reset 000 

Bit 10 – APWM Auxiliary PWM Disable bit

ValueDescription
1 Auxiliary PWM is disabled
0 Auxiliary PWM is enabled

Bit 9 – CLC8MD CLC8 Module Disable bit

ValueDescription
1 CLC8 module is disabled
0 CLC8 module is enabled

Bit 8 – CLC7MD CLC7 Module Disable bit

ValueDescription
1 CLC7 module is disabled
0 CLC7 module is enabled

Bit 7 – CLC6MD CLC6 Module Disable bit

ValueDescription
1 CLC6 module is disabled
0 CLC6 module is enabled

Bit 6 – CLC5MD CLC5 Module Disable bit

ValueDescription
1 CLC5 module is disabled
0 CLC5 module is enabled

Bit 3 – REFOMD Reference Clock Module Disable bit

ValueDescription
1

Reference clock module is disabled

0

Reference clock module is enabled