3.4.1 Programmer’s Model
The programmer’s model for the dsPIC33CK1024MP710 family is shown in Figure 3-2. All registers in the programmer’s model are memory-mapped and can be manipulated directly by instructions. Table 3-1 lists a description of each register.
In addition to the registers contained in the programmer’s model, the dsPIC33CK1024MP710 devices contain control registers for Modulo Addressing, Bit-Reversed Addressing and interrupts. These registers are described in subsequent sections of this document.
All registers associated with the programmer’s model are memory-mapped, as shown in Figure 3-2 .
| Register(s) Name | Description |
|---|---|
| W0 through W15(1) | Working Register Array |
| W0 through W14(1) | Alternate Working Register Array 1 |
| W0 through W14(1) | Alternate Working Register Array 2 |
| W0 through W14(1) | Alternate Working Register Array 3 |
| W0 through W14(1) | Alternate Working Register Array 4 |
| ACCA, ACCB | 40-Bit DSP Accumulators (Additional 4 Alternate Accumulators) |
| PC | 23-Bit Program Counter |
| SR | ALU and DSP Engine STATUS Register |
| SPLIM | Stack Pointer Limit Value Register |
| TBLPAG | Table Memory Page Address Register |
| DSRPAG | Extended Data Space (EDS) Read Page Register |
| RCOUNT | REPEAT Loop Counter
Register |
| DCOUNT | DO Loop Counter
Register |
| DOSTARTH, DOSTARTL(2) | DO Loop Start Address
Register (High and Low) |
| DOENDH, DOENDL | DO Loop End Address
Register (High and Low) |
| CORCON | Contains DSP Engine,
DO Loop Control and Trap Status bits |
|
Note:
| |