28.1.1 Deadman Timer Control Register
Legend: SO = Settable Only bit
Note:
- This bit has control only when DMTDIS =
0in the FDMT register. - DMT cannot be disabled in software. Writing '
0' to this bit has no effect.
| Name: | DMTCON |
| Offset: | 0x05C |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | |||||||||
| Access | R/SO | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 15 – ON DMT Enable bit(1,2)
| Value | Description |
|---|---|
| 1 | Deadman Timer is enabled |
| 0 | Deadman Timer is not enabled |