9.11.4 FRC Oscillator Tuning Register

Name: OSCTUN
Offset: 0xF8C

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TUN[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – TUN[5:0] FRC Oscillator Tuning bits

ValueDescription
011111

Maximum frequency deviation of 1.74% (MHz)

011110

Center frequency + 1.693% (MHz)

. . .
000001

Center frequency + 0.047% (MHz)

000000

Center frequency (8.00 MHz nominal)

111111

Center frequency – 0.047% (MHz)

. . .
100001

Center frequency – 1.693% (MHz)

100000

Minimum frequency deviation of -1.74% (MHz)